Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Waveguide Gunn Diode Oscillators

Waveguide Gunn Diode Oscillators
  • Popular Waveguide Sizes WR-90, WR-42, WR-28 support X, K, and Ka bands
  • Package Designs support Mechanical Tuning Screws to Adjust the Center Frequency for Optimum Performance
  • Output Power levels up to +18.5 dBm typical
  • Designs incorporate Indium Phosphide (InP) Gunn Diodes that yield higher output power, higher efficiency, and lower AM noise
  • Highly Reliable Assemblies Designed to meet MIL-STD-202 Environmental Test Conditions
  • EAR99
Model No.
Waveguide
Size
Center
Frequency
Band
Frequency Manual
Tuning
Range Typ
Output
Power
(dBm)
Phase Noise
@ 100 KHz
Offset
(dBc/Hz)
Harmonics
(dBc)
Frequency
Stability
(MHz/oC)
Power
Stability
(dB/oC)
DC Power
(Volts/mA)
Product
Image

WR28

35 GHz

+/- 3 GHz

15

-95

-20

-0.4

-0.03

4.5 / 250

WR28

35 GHz

+/- 3 GHz

15

-95

-20

-0.4

-0.03

4.5 / 250

WR42

24.125 GHz

+/- 1 GHz

12.5

-98

-20

-0.8

-0.02

4 / 350

WR90

9.375 GHz

+/- 0.25 GHz

18.5

-105

-20

-0.1

-0.01

8.5 / 200

Waveguide Gunn Diode Oscillators from Fairview Microwave

This new series of mechanically tunable Waveguide Gunn Diode Oscillators from Fairview Microwave are available in compact packages that include WR-90, WR-42, WR-28 waveguide ports. Our Waveguide Gunn Diode Oscillators are designed for 50 Ohms. The Waveguide Gunn Diode Oscillator models have the following output frequencies 9.375 GHz with +/- 0.25 GHz tuning, 24.125 GHz with +/- 1 GHz tuning, and 35 GHz with +/- 3 GHz Tuning. Output power levels range from +12.5 dBm to +18.5 dBm, with Phase Noise as low as 105 dBc/Hz @ 100 KHz offset.
Waveguide Gunn Diode Oscillators utilize Indium Phosphide (InP) diodes that yield higher output power, efficiency, and lower AM noise. Output harmonics are 20 dBc typical. Waveguide Gunn Diode Oscillators are part of over 40,000 RF, microwave, and millimeter wave components available from Fairview Microwave. Our Waveguide Gunn Diode Oscillators ship worldwide the same day that it is bought as with our other available RF parts.

Click here to view our entire line of RF products.